Batteries and support for your existing Neuton Mower are still available. As technology evolves we strive to offer the best in cordless, battery-powered outdoor equipment. DR Battery-Powered Tools make up a family of professional grade yard care tools that combine the POWER and DURIBILITY of gas-powered equipment with the convenience of CLEAN, QUIET, LIGHTWEIGHT, CORDLESS technology. Our 16" PRO-16 model battery mower is our lightest and easiest to maneuver model. The 21" PRO-21 battery mower features the performance of a gas mower but with clean, hassle-free electric power. Mow with self-propelled ease with our PRO-21SP Battery Mower. Variable speed propulsion lets you match your mowing speed to your walking pace. What happens if you run out of charge before you've finished mowing your lawn? Some battery-electric mowers have their batteries built-in, forcing you to stop mowing while you wait for them to recharge. But with the DR® Battery-Powered Yard Tools LiPRO battery, if it runs low, simply drop in a freshly-charged spare in seconds and keep right on working.Neuton Mowers
The Newest incarnation of the Neuton Cordless Electric Mower is the DR 62V Battery-Powered Lawn Mower!
DR© 62V Battery-Powered Lawn Mowers
Three Models to Choose From!
SPARE BATTERY
Never Run Out of Charge with DR's LiPRO Interchangeable Battery System